text.skipToContent text.skipToNavigation

Axygen® PCR Strip Caps

E-mail

Axygen polypropylene, thin wall PCR tubes with and without caps are designed to fit standard 96-well blocks and are available in an assortment of colors. The consistent and ultra-thin wall allows precise thermal transfer. An even insertion cap ensures a tight fit to reduce evaporation.


Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
PCR-02-FCP-C Axygen® PCR 1 x 8联排管平盖,适配0.2 mL PCR联排管,透明,非灭菌   125 /包     1250 /箱     Axygen®   per case
PCR-02CP-A Axygen® PCR 1 x 8 Strip Domed Caps, Fit 0.2 mL PCR Tube Strips, Assorted Colors, Nonsterile   125 /包     1250 /箱     Axygen®   per case
PCR-02CP-C Axygen® PCR 1 x 8圆顶联排管盖,适配0.2 mL PCR联排管,透明,非灭菌   125 /包     1250 /箱     Axygen®   per case
PCR-2CP-RT-C Axygen® PCR 1 x 8联排管平盖,适配0.2 mL PCR联排管,超透明,非灭菌   125 /包     1250 /箱     Axygen®   per case
PCR-R2CP-RT-C-SP Axygen 爱思进 PCR 1 x 8联排管平盖,适配0.2 mL PCR联排管,超透明,非灭菌, 科研级 per case
Contact Customer Service