Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® Optilux聚苯乙烯盖,适合孔总容量为120µl的384孔微孔板,非灭菌,5/包,50/箱
产品编号353958
聚苯乙烯盖,适合孔总容量为120µl的384孔和96孔Falcon® 微孔板。6mm聚苯乙烯,适合96和384孔微孔板,非灭菌。5/袋,50/箱
(353836的推荐替代产品)
发货方式:直运,无赔偿储存条件:常温储存;保质期:无限期。
- 适用于高通量系统
已添加至购物车
详情
产品编号 | 353958 |
数量/包 | 5 /包 |
数量/箱 | 50 /箱 |
品牌 | Falcon® |
产品规格文件