Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
|---|---|---|---|---|---|---|
| SBA1123-01 | Corning® Gosselin™ Metal Closure Bag, 450 mL, PE, 500/Box, 1000/Case | 1000 /包 | 1000 /箱 | Corning® | per case | |
| SBA1538-01 | Corning® Gosselin™ Metal Closure Bag, 1065 mL, PE, 500/Box, 1000/Case | per case | ||||
| SBAPE1523-01 | Corning® Gosselin™ Metal Closure Bag, 650 mL, with Writing Area, PE, 500/Box, 1000/Case | per case | ||||
| SBAPE1930-01 | Corning® Gosselin™ Metal Closure Bag, 1650 mL, with Writing Area, PE, 250/Box, 1000/Case | per case | ||||
| SP2-01 | Corning® Gosselin™ Resealable Plastic Bag, Double Pocket, Height 170 mm, Width 125 mm, Blue PE, 4000/Case | per case | ||||
| SP5-08 | Corning® Gosselin™ Resealable Plastic Bag, Double Pocket, Height 220 mm, Width 160 mm, PE, 2000/Case | per case | ||||
| SP8-01 | Corning® Gosselin™ Resealable Plastic Bag, Double Pocket, Height 300 mm, Width 200 mm, Blue PE, 1000/Case | per case | ||||
| SP8-08 | Corning® Gosselin™ Resealable Plastic Bag, Double Pocket, Height 300 mm, Width 200 mm, PE, 1000/Case | per case |