text.skipToContent text.skipToNavigation

PYREX® 一次性玻璃血清移液管,独立包装,无菌,带塞,量出式

E-mail

These pipets, calibrated “To Deliver” with blow-out, offer long, slender, tapered tips to make ­pipetting go faster and easier. All pipets have negative graduations and fire-polished tips for ­burr-free, even flow rates. Easy-open Steri-View™ wrappers (one side paper, one side plastic) have color-coded sizes printed directly on the paper for easy identification by size. Colors conform to ISO standards. Reference: ASTM E-714.



Do not pipet by mouth. We suggest using a mechanical pipetting device.

Choose your specification

View Product

Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
7077-10N PYREX® 10 mL一次性血清移液管,TD,独立包装,无菌,带塞   100 /包     600 /箱     PYREX®   per case