text.skipToContent text.skipToNavigation

Corning® Cell Expansion Bags

E-mail

Cell expansion bags are intended for the expansion and culture of non-adherent cells. The bags are made from single-web polyolefin, gas permeable film. The integrated tubing allows for functionally closed system filling, feeding, and sampling.



Features and Benefits
  • Cell expansion observed with multiple cell models
  • Gas permeable film
  • Reusable sampling valve for in-process testing
  • Tubing for sterile weld connections
  • Scalable, user friendly

Choose your specification

Add to cart View Product

Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
91-200-84 Corning® Cell Expansion Bag, 500 mL   1 /包     1 /每个     Corning®   N/A per each
91-200-85 Corning® Cell Expansion Bag, 1L   1 /包     1 /每个     Corning®   N/A per each
91-200-86 Corning® Cell Expansion Bag, 3L   1 /包     1 /每个     Corning®   N/A per each
91-200-87 Corning® Cell Expansion Bag, 5L 1.134,78 kr. per each