- Rated to 12,000 RCF
- Printed graduations and writing area for sample identification
- Screw caps can be closed with one hand.
- Sterile options are also available.
- RNase-/DNase-free
- Nonpyrogenic
- Sterility assurance level: 10-6
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| SCT-50ML-25-S | Axygen® 50 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Bulk Packed, Sterile, 25/Sleeve, 500/Case | 25 / Pk | 500 / Cs | Axygen® | $243.07 | per case | |
| SCT-50ML-500 | Axygen® 50 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Bulk Packed, 50/Sleeve, 500/Case | 50 / Pk | 500 / Cs | Axygen® | N/A | per case | |
| SCT-50ML-R-S | Axygen® 50 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Racked, Sterile, 25/Rack, 500/Case | 250 / Pk | 500 / Cs | Axygen® | N/A | per case |