text.skipToContent text.skipToNavigation

Corning® BioCoat™ 多聚-L-赖氨酸包被12 mm #1德国玻璃盖玻片,40/包,80/箱

Product Number354085

E-mail

Corning® BioCoat™ 12mm #1 German Glass coverslip with a uniform application of Poly-L-Lysine. 40/pack, 80/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

Shelf life: >= 3 months from date of shipment


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


This product is non-returnable. If you have any questions, please contact us immediately.


Details
Product Number   354085
Qty./Pk   80 / Pk  
Qty./Cs   80 / Cs  
Brand   Corning®  
Size   12 mm  
Storage   2° - 8°C  
Surface Coating   Poly-L-Lysine  
Specifications Documents