text.skipToContent text.skipToNavigation

Corning® PureCoat™ Amine and Carboxyl Flasks

E-mail

Corning PureCoat Amine (positively charged) and Carboxyl (negatively charged) surfaces provide improved cell attachment, faster cell proliferation, and enhanced recovery post-thaw over standard TC surfaces. These surfaces function with a broad range of primary, transfected, transformed, and fastidious cell types, and have demonstrated utility in serum-reduced or serum-free conditions.

Choose your specification

Add to cart View Product

Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
354726 Corning® PureCoat™ 氨基表面处理75cm²长方形斜颈细胞培养瓶,带透气盖   5 /包     5 /箱     Corning®   N/A per case
354728 Corning® PureCoat™ 氨基表面处理175cm²长方形直颈细胞培养瓶,带透气盖   5 /包     5 /箱     Corning®   N/A per case
354778 Corning® PureCoat™ 羧基表面处理75cm²长方形斜颈细胞培养瓶,带透气盖   5 /包     5 /箱     Corning®   N/A per case
354780 Corning® PureCoat™ Carboxyl 175cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap € 66,28 per case
356726 Corning® PureCoat™ Amine 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap € 469,44 per case
356728 Corning® PureCoat™ Amine 175cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap € 658,79 per case
356778 Corning® PureCoat™ Carboxyl 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap € 407,68 per case
356780 Corning® PureCoat™ 羧基表面处理175cm²方形直颈细胞培养瓶,带透气盖   5 /包     40 /箱     Corning®   N/A per case