text.skipToContent text.skipToNavigation

Corning® PureCoat™ Amine 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap

Product Number354726

E-mail

This is the suggested replacement for 354778.


Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.

 

Corning PureCoat amine (positively charged) and carboxyl (negatively charged) surfaces provide improved cell attachment, faster cell proliferation, and enhanced recovery post-thaw over standard TC surfaces. These surfaces function with a broad range of primary, transfected, transformed, and fastidious cell types, and have demonstrated utility in serum-reduced or serum-free conditions.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


67,88 € per case

Details
Product Number   354726
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Flask Shape   Rectangular  
Neck Style   Canted  
Surface Coating   Amine  
Specifications Documents