Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 432021 | Corning® CoolBox™ XT All-day Cooling and Freezing Workstation, Single Capacity, Purple | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
| 432022 | Corning® CoolBox™ XT All-day Cooling and Freezing Workstation, Single Capacity, Green | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
| 432023 | Corning® CoolBox™ XT All-day Cooling and Freezing Workstation, Single Capacity, Orange | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
| 432024 | Corning® CoolBox™ XT, Pink All-day Cooling and Freezing Workstation, Single Capacity | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
| 432025 | Corning® CoolBox™ 2XT All-day Cooling and Freezing Workstation, Double Capacity, Purple | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
| 432026 | Corning® CoolBox™ 2XT All-day Cooling and Freezing Workstation, Double Capacity, Green | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
| 432027 | Corning® CoolBox™ 2XT All-day Cooling and Freezing Workstation, Double Capacity, Orange | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
| 432028 | Corning® CoolBox™ 2XT All-day Cooling and Freezing Workstation, Double Capacity, Pink | 1 / Pk | 1 / Cs | Corning® | ¥166,500 | per case |