These beakers are translucent with a raised graduation scale. They feature high temperature and chemical resistance.
These beakers are translucent with a raised graduation scale. They feature high temperature and chemical resistance.
产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | |
---|---|---|---|---|---|---|
1003P-100 | Corning® Reusable Plastic Low Form 100 mL Beaker, Perfluoroalkoxy-copolymer | 1 /包 | 12 /箱 | Corning® | per case | |
1003P-1L | Corning® Reusable Plastic Low Form 1L Beaker, Perfluoroalkoxy-copolymer | 1 /包 | 6 /箱 | Corning® | per case | |
1003P-25 | Corning® Reusable Plastic Low Form 50 mL Beaker, Perfluoroalkoxy-copolymer | 1 /包 | 12 /箱 | Corning® | per case | |
1003P-250 | Corning® Reusable Plastic Low Form 250 mL Beaker, Perfluoroalkoxy-copolymer | 1 /包 | 6 /箱 | Corning® | per case | |
1003P-50 | Corning® Reusable Plastic Low Form 50 mL Beaker, Perfluoroalkoxy-copolymer | 1 /包 | 12 /箱 | Corning® | per case | |
1003P-500 | Corning® Reusable Plastic Low Form 500 mL Beaker, Perfluoroalkoxy-copolymer | 1 /包 | 6 /箱 | Corning® | per case |