Corning® Gosselin™ 圆形HDPE瓶,500 mL,58 mm带密封圈蓝色盖,预装,灭菌,140/箱
产品编号LR500-15
- 抗裂、半透明高密度聚乙烯 (HDPE)
- HDPE盖
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | LR500-15 |
| 数量/包 | 140 /包 |
| 数量/箱 | 140 /箱 |
| 品牌 | Corning® |
| 应用 | 环境和水质检测 食品和饮料检测 药品质量控制和生命科学 |
产品规格文件