Corning® Gosselin™ 方形HDPE瓶,100 mL,20 mm白色盖,未预装,300/箱
产品编号FCP100-04
- 抗裂、半透明高密度聚乙烯 (HDPE)
- HDPE盖
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | FCP100-04 |
数量/包 | 300 /包 |
数量/箱 | 300 /箱 |
品牌 | Corning® |
应用 | 环境和水质检测 食品和饮料检测 药品质量控制和生命科学 |
产品规格文件