Corning® Gosselin™ 方形HDPE瓶,2 L,26 mm红色盖,预装,45/箱
产品编号FCP2000-03
- 抗裂、半透明高密度聚乙烯 (HDPE)
- HDPE盖
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | FCP2000-03 |
数量/包 | 45 /包 |
数量/箱 | 45 /箱 |
品牌 | Corning® |
应用 | 环境和水质检测 食品和饮料检测 药品质量控制和生命科学 |
产品规格文件