Corning® Gosselin™ 长方形HDPE瓶,250 mL,带刻度,20 mm白色带密封圈防启封盖,未预装,312/箱
产品编号FV250-10
- 抗裂、半透明高密度聚乙烯 (HDPE)
- HDPE盖
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | FV250-10 |
| 数量/包 | 312 /包 |
| 数量/箱 | 312 /箱 |
| 品牌 | Corning® |
| 应用 | 环境和水质检测 食品和饮料检测 药品质量控制和生命科学 |
产品规格文件