text.skipToContent text.skipToNavigation

Corning® Gosselin™ 长方形HDPE瓶,500 mL,带刻度,20 mm白色带密封圈防启封盖,预装,灭菌,170/箱

产品编号FV500-12

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。
电子邮件


  • 抗裂、半透明高密度聚乙烯 (HDPE)
  • HDPE盖


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
详情
产品编号   FV500-12
数量/包   170 /包  
数量/箱   170 /箱  
品牌   Corning®  
应用   环境和水质检测 食品和饮料检测 药品质量控制和生命科学  
产品规格文件