- Polyethylene (PE) bags
- 80 to 3500 mL
- With or without filter
- Traceability on each filter bag
- Sterile
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | ||
---|---|---|---|---|---|---|---|
SM2-01 | Corning® Gosselin™ Blender Bag, 400 mL, No Filter, PE, Sterile, 50/Bag, 500/Box, 2500/Case | 500 /包 | 2500 /箱 | Corning® | N/A | per case | |
SM2-02 | Corning® Gosselin™ Blender Bag, 400 mL, No Filter, PE, Sterile, 25/Bag, 500/Box, 2500/Case | N/A | per case | ||||
SM3-01 | Corning® Gosselin™ Blender Bag, 3.5 L, No Filter, PE, Sterile, 25/Bag, 100/Box, 500/Case | N/A | per case |