text.skipToContent text.skipToNavigation

Axygen® Transport Tubes

E-mail

  • Graduation marks at 1.0 mL intervals
  • Large, frosted writing area for sample identification
  • Secure fit between tube and cap provides a leak-resistant seal
  • Maximum G-force is 12,000 RCF.
  • Human DNA free

For cap, see Cat. No. SC-B-510.

Choose your specification

无菌
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
ST-10ML Axygen® 10 mL Self Standing Screw Cap Transport Tube, Clear, Nonsterile, 250 Tubes/Pack, 8 Packs/Case   250 / Pk     2000 / Cs     Axygen®   per case
ST-5ML Axygen® 5 mL Self Standing Screw Cap Transport Tube, Clear, Nonsterile, 500 Tubes/Pack, 4 Packs/Case   500 / Pk     2000 / Cs     Axygen®   per case