text.skipToContent text.skipToNavigation

Falcon® 75cm²长方形直颈细胞培养瓶,带密封盖

Product Number353024

E-mail

(3275的推荐替代产品。)

  • 可安全稳定地堆放,避免意外倾倒或溅溢,防止污染 (斜颈培养瓶)
  • 无热原检测结果低于0.1 EU/mL
  • 带有容量刻度和书写区
  • 生长面积和容积均为标称值

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Corning® 15mL Centrifuge Tubes
Stripette™ Serological Pipets
Corning® Internal Thread Cryogenic Vials
Details
Product Number   353024
数量/包   5 /包  
数量/箱   100 /箱  
品牌   Falcon®  
培养瓶形状   方形  
颈式样   直的  
表面处理   经TC处理  
刻度   是  
盖式样   插塞密封  
盖直径   22 mm  
盖颜色   蓝色  
无菌   是  
刻度范围   10 - 200 mL  
表面积   75 cm2  
Specifications Documents