text.skipToContent text.skipToNavigation

Axygen® Gel Comb for Use with Axygen® Horizontal Gel Boxes

E-mail

Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
HGB10-16-1 Axygen® 16孔制胶梳,适用于10 cm电泳槽,1.0 mm厚   1 /包     1 /箱     Axygen®   per case
HGB10-16-15 Axygen® 16孔制胶梳,适用于10 cm电泳槽,1.5 mm厚   1 /包     1 /箱     Axygen®   per case
HGB10-20MC-1 Axygen® 20孔多通道兼容制胶梳,适用于10 cm电泳槽,1.0 mm厚   1 /包     1 /箱     Axygen®   per case
HGB10-20MC-15 Axygen® 20孔多通道兼容制胶梳,适用于10 cm电泳槽,1.5 mm厚   1 /包     1 /箱     Axygen®   per case
HGB15-16MC-1 Axygen® 16孔多通道兼容制胶梳,适用于15 cm电泳槽,1.0 mm厚   1 /包     1 /箱     Axygen®   per case
HGB15-16MC-15 Axygen® 16孔多通道兼容制胶梳,适用于15 cm电泳槽,1.5 mm厚   1 /包     1 /箱     Axygen®   per case
HGB15-16MC-2 Axygen® 16孔多通道兼容制胶梳,适用于15 cm电泳槽,2.0 mm厚   1 /包     1 /箱     Axygen®   per case
HGB15-20-075 Axygen® 20孔制胶梳,适用于15 cm电泳槽,0.75 mm厚   1 /包     1 /箱     Axygen®   per case
HGB15-20-1 Axygen® 20孔制胶梳,适用于15 cm电泳槽,1.0 mm厚   1 /包     1 /箱     Axygen®   per case
HGB15-20-15 Axygen® 20孔制胶梳,适用于15 cm电泳槽,1.5 mm厚   1 /包     1 /箱     Axygen®   per case
HGB15-30MC-1 Axygen® 30孔多通道兼容制胶梳,适用于15 cm电泳槽,1.0 mm厚   1 /包     1 /箱     Axygen®   per case
HGB15-30MC-15 Axygen® 30孔多通道兼容制胶梳,适用于15 cm电泳槽,1.5 mm厚   1 /包     1 /箱     Axygen®   per case
HGB15-35-15 Axygen® 35孔制胶梳,适用于15 cm电泳槽,1.5 mm厚   1 /包     1 /箱     Axygen®   per case
HGB20-20MC-1 Axygen® 20孔多通道兼容制胶梳,适用于20 cm电泳槽,1.0 mm厚   1 /包     1 /箱     Axygen®   per case
HGB20-20MC-15 Axygen® 20孔多通道兼容制胶梳,适用于20 cm电泳槽,1.5 mm厚   1 /包     1 /箱     Axygen®   per case
HGB20-40MC-1 Axygen® 40孔多通道兼容制胶梳,适用于20 cm电泳槽,1.0 mm厚   1 /包     1 /箱     Axygen®   per case
HGB20-40MC-15 Axygen® 40孔多通道兼容制胶梳,适用于20 cm电泳槽,1.5 mm厚   1 /包     1 /箱     Axygen®   per case
HGB7-10-1 Axygen® 10-well Comb for Use with 7 cm Gel Box, 1.0 mm Thickness per case
HGB7-10-15 Axygen® 10-well Comb for Use with 7 cm Gel Box, 1.5 mm Thickness per case
HGB7-12MC-1 Axygen® 12-well Multi-channel Compatible Comb for Use with 7 cm Gel Box, 1.0 mm Thickness per case
HGB7-12MC-15 Axygen® 12-well Multi-channel Compatible Comb for Use with 7 cm Gel Box, 1.5 mm Thickness per case
HGB7-16-1 Axygen® 16-well Comb for Use with 7 cm Gel Box, 1.0 mm Thickness per case
HGB7-16-15 Axygen® 16-well Comb for Use with 7 cm Gel Box, 1.5 mm Thickness per case
HGB7-5-15 Axygen® 5-well Comb for Use with 7 cm Gel Box, 1.5 mm Thickness per case
HGB7-8-075 Axygen® 8-well Comb for Use with 7 cm Gel Box, 0.75 mm Thickness per case
HGB7-8-1 Axygen® 8-well Comb for Use with 7 cm Gel Box, 1.0 mm Thickness per case