Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | |
---|---|---|---|---|---|---|
431430 | Corning® 150 mL方形聚碳酸酯储液瓶,带45 mm盖,独立包装 | 12 /包 | 24 /箱 | Corning® | per case | |
431431 | Corning® 250 mL方形聚碳酸酯储液瓶,带45 mm盖 | 12 /包 | 24 /箱 | Corning® | per case | |
431432 | Corning® 500 mL方形聚碳酸酯储液瓶,带45 mm盖 | 12 /包 | 24 /箱 | Corning® | per case | |
431433 | Corning® 1L方形聚碳酸酯储液瓶,带45 mm盖 | 12 /包 | 24 /箱 | Corning® | per case |