text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipet Tip System

电子邮件

The Axygen MultiRack tip system has been engineered to fit most of the pipettors in the market. It is an interchangeable complete system offered in bulk, racked, filter, and reload packaging styles to meet the variety of needs in the lab setting. The MultiRack tip system offers standard and extended length tips covering volumes from 1 µL to 1250 µL. For racked and reload packaging styles, the tips are pre-loaded into easy-load color-coded deck inserts. With the smaller footprint and reusable rack, this system uses 30% less plastic, minimizing the environmental impact. The stackable design saves critical bench space. Axygen MultiRack Tip System products are made in the USA and meet ISO standards. All tips are free of detectable RNase, DNase, DNA, and pyrogens.

Features

  • Reusable rack with reload systems
  • Smaller footprint and stackable design, saving valuable bench space
  • Extended tips offered in 10, 300, and 1250 µL (1000 µL extended length) volumes
  • Color-coded racks for easy volume identification


产品

产品编号 产品名称 パック入数 ケース入数 ブランド 规格
MR-1000XT Axygen® 1000 µL マルチラック エクステンドチップ バルク   768 / パック     7680 / ケース     Axygen®   N/A per case
MR-1000XT-L-R-S Axygen® 1000 µL マルチラック エクステンドチップ マキシマムリカバリー 滅菌済み   768 / パック     3840 / ケース     Axygen®   N/A per case
MR-1000XT-R Axygen® 1000 µL マルチラック エクステンドチップ ラック入り   768 / パック     3840 / ケース     Axygen®   N/A per case
MR-1000XT-R-S Axygen® 1000 µL マルチラック エクステンドチップ ラック入り 滅菌済み   768 / パック     3840 / ケース     Axygen®   N/A per case
MR-1000XT-RL Axygen® MultiRack Pipet Tip, 1000 µL, Extended Length, Reload N/A per case
MRF-1000XT-L-R-S Axygen® MultiRack移液吸头,1000 µL,加长,带滤芯,Maxymum Recovery表面,盒装,无菌 N/A per case
MRF-1000XT-R-S Axygen® MultiRack Pipet Tip, 1000 µL, Extended Length, Filtered, Racked, Sterile N/A per case