text.skipToContent text.skipToNavigation

Corning® 10L Medium 199 (Mod.), Powder

Product Number90-050-PB

E-mail


[+] Earle's salts[-] sodium bicarbonate, L-glutamine, phenol red Medium 199 is often used in vaccine production, virology, and for the culture of various non-transformed cells. It was originally formulated as the result of efforts to create a fully defined, animal origin-free medium. Long-term use of this medium requires serum supplementation. This formulation contains Earle's salts and L-glutamine, and it does not contain sodium bicarbonate.

Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


Details
Product Number   90-050-PB
数量/包   1 /包  
数量/箱   1 /每个  
品牌   Corning®  
储存   2°C to 8°C  
Specifications Documents