text.skipToContent text.skipToNavigation

Corning® Poloxamer 188 Insect Reagents

电子邮件

Poloxamer 188 is a synthetic polymer of sucrose and epichlorohydrin used for the density gradient separation of cells, cell membranes, and virus cells. It can also be used to isolate different organelles. This nonionic compound is provided in powder and liquid forms.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格 规格
13-901-CI Corning® 100 mL Poloxamer 188   6 /包     6 /箱     Corning®   N/A per case
61-161-RM Corning® 100 g Poloxamer 188, Powder   1 /包     1 /每个     Corning®   N/A per each