Corning® HBSS (Hank's Balanced Salt Solution), Modified for Islets
Product Number99-597-CM

This proprietary formulation is not available from other suppliers
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 99-597-CM |
数量/包 | 1 /包 |
数量/箱 | 1 /每个 |
品牌 | Corning® |
尺寸 | 1 L |
储存 | 2°C to 8°C |
Specifications Documents