Corning® 1 g IPTG (Isopropylthiogalactoside), Powder
Product Number46-102-RF
MW = 238.31IPTG (isopropylthiogalactoside) is an inducer of the lac operon in bacteria, which is frequently used in cloning as a component of a recombinant plasmid. When used with X-gal to detect lac gene activity, IPTG can be used for screening of clones containing a gene of interest in the lac operon.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 46-102-RF |
| 数量/包 | 1 /包 |
| 数量/箱 | 1 /每个 |
| 品牌 | Corning® |
| 重量 | 1 mg |
| 储存 | -25°C to -15°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33124023
- Quality Certificate - Lot No.46102052
- Quality Certificate - Lot No.46102051
- Quality Certificate - Lot No.46102049
- Quality Certificate - Lot No.46102048
- Quality Certificate - Lot No.46102047
- Quality Certificate - Lot No.46102046
- Quality Certificate - Lot No.46102045
- Quality Certificate - Lot No.46102044
- Quality Certificate - Lot No.46102043
- Quality Certificate - Lot No.46102042
- Quality Certificate - Lot No.46102041