HTS Transwell®-24孔细胞培养小室,0.4 µm孔径聚碳酸酯膜和6.5 mm小室,无菌
Product Number3397

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 经过处理,可达到最佳的细胞粘附性能
- 0.4 µm聚碳酸酯膜
- 12块24孔板和置于板内的12块HTS Transwell-24小室板
- 储液托盘 (货号3395) 需单独购买

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 3397 |
数量/包 | 12 /包 |
数量/箱 | 12 /箱 |
品牌 | Corning® |
平板规格 | 24孔 |
细胞生长面积 | 0.33 cm² (近似值) |
建议中等孔容积 | 0.6 mL |
建议中等嵌套容积 | 0.1 mL |
无菌 | 是 |
膜孔径 | 0.4 µm |
膜直径 | 6.5 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13625058
- Quality Certificate - Lot No.13525041
- Quality Certificate - Lot No.11425036
- Quality Certificate - Lot No.11325013
- Quality Certificate - Lot No.06125002
- Quality Certificate - Lot No.05925051
- Quality Certificate - Lot No.05825036
- Quality Certificate - Lot No.05725036
- Quality Certificate - Lot No.05625005
- Quality Certificate - Lot No.05525001
- Quality Certificate - Lot No.05325006
- Quality Certificate - Lot No.02125029
- Quality Certificate - Lot No.02025002
- Quality Certificate - Lot No.01725042
- Quality Certificate - Lot No.25124015
- Quality Certificate - Lot No.24924056
- Quality Certificate - Lot No.24224036
- Quality Certificate - Lot No.24124026
- Quality Certificate - Lot No.24024036
- Quality Certificate - Lot No.23924059
- Quality Certificate - Lot No.23824026
- Quality Certificate - Lot No.23624037
- Quality Certificate - Lot No.23524029
- Quality Certificate - Lot No.21324052
- Quality Certificate - Lot No.21324001
- Quality Certificate - Lot No.06624003
- Quality Certificate - Lot No.34023015
- Quality Certificate - Lot No.33923028
- Quality Certificate - Lot No.33823017