- 一次性聚苯乙烯储液瓶,适用于储存培养基、缓冲液和其他水溶液
- 康宁低型储液瓶具有易握侧边,便于操作
- 密封盖 (45 mm) 带有密封圈,有助于最大限度降低污染风险。
- 储液瓶可与瓶颈尺寸为45 mm的康宁真空过滤系统 (货号:430626、430627、431161、430049、430513、430514、431118、430015和431174) 配套使用。
- 无菌
- 无热原
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| 产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | |
|---|---|---|---|---|---|---|
| 430281 | Corning® 250 mL易握式聚苯乙烯储液瓶,带45 mm盖 | 2 /包 | 24 /箱 | Corning® | per case | |
| 430282 | Corning® 500 mL易握式聚苯乙烯储液瓶,带45 mm盖 | 2 /包 | 24 /箱 | Corning® | per case | |
| 430518 | Corning® 1L易握式聚苯乙烯储液瓶,带45 mm盖 | 2 /包 | 24 /箱 | Corning® | per case | |
| 431175 | Corning® 150 mL易握式聚苯乙烯储液瓶,带45 mm盖 | 2 /包 | 24 /箱 | Corning® | per case |