Corning® Sheep Serum, 1L, United States Origin
Product Number35-042-CM
- Donor Sheep Serum, United States Origin.
- Collected at government approved abattoirs in the United States.
- True pooled and 0.2 micron sterile filtered that passes sterility and mycoplasma.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
In Stock
Details
| Product Number | 35-042-CM |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Weight | 2.8 lbs. |
| Size | 1 L |
| Shelf Life | 60 months |
| Storage | -40°C to -10°C |
| Format | Liquid |
| Species | Ovine, Ovis aries |
| Source | United States Origin |
| Type | Adult |
| Treatment | None |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32125001
- Quality Certificate - Lot No.32524001
- Quality Certificate - Lot No.02924001
- Quality Certificate - Lot No.18123001
- Quality Certificate - Lot No.10723001
- Quality Certificate - Lot No.24322002
- Quality Certificate - Lot No.34721004
- Quality Certificate - Lot No.03921002
- Quality Certificate - Lot No.13220001