
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Polypropylene PCR Microplate, No Skirt, Clear, Nonsterile
Product NumberPCR-96-C

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Axygen® 96 well no skirt PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 96-well No-Skirt PCR Plates
- Clear, thin wall Well Bottom
- Application/Compatibility: Standard thermal cycling, Statagene MX4000

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$300.45 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | PCR-96-C |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | No skirt |
Well Shape | Round |
Well Volume | 200 µL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03023004
- Quality Certificate - Lot No.02923006
- Quality Certificate - Lot No.02823013
- Quality Certificate - Lot No.02723035
- Quality Certificate - Lot No.02623032
- Quality Certificate - Lot No.02523015
- Quality Certificate - Lot No.02023006
- Quality Certificate - Lot No.01623011
- Quality Certificate - Lot No.01523002
- Quality Certificate - Lot No.01423003
- Quality Certificate - Lot No.01323003
- Quality Certificate - Lot No.01123049
- Quality Certificate - Lot No.01023031
- Quality Certificate - Lot No.00823002
- Quality Certificate - Lot No.00423003
- Quality Certificate - Lot No.35122001
- Quality Certificate - Lot No.34922036
- Quality Certificate - Lot No.34922001
- Quality Certificate - Lot No.34822003
- Quality Certificate - Lot No.34722004
- Quality Certificate - Lot No.34622003
- Quality Certificate - Lot No.34522024
- Quality Certificate - Lot No.34422039
- Quality Certificate - Lot No.32622028
- Quality Certificate - Lot No.32422009
- Quality Certificate - Lot No.32322004