Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® 6-well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile
Product Number3335
- 9.5cm² growth area per well
- Flat bottoms
- Nonreversible lids with condensation rings to reduce contamination
- Individual alphanumerical codes for well identification
- Uniform footprint for ease in stacking
- Corning® CellBIND® surface treated for optimal cell attachment
- Sterilized by gamma irradiation
- Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
kr. 1.648,98 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3335 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 6-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 16.8 mL |
| Cell Growth Area | 9.5 cm² (approx.) |
| Recommended Medium Well Volume | 1.9 - 2.9 mL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33525012
- Quality Certificate - Lot No.32425015
- Quality Certificate - Lot No.31425023
- Quality Certificate - Lot No.29825005
- Quality Certificate - Lot No.29325039
- Quality Certificate - Lot No.25525034
- Quality Certificate - Lot No.22525003
- Quality Certificate - Lot No.17425006
- Quality Certificate - Lot No.15925013
- Quality Certificate - Lot No.12225006
- Quality Certificate - Lot No.08125003
- Quality Certificate - Lot No.01325015
- Quality Certificate - Lot No.33024002
- Quality Certificate - Lot No.31024007
- Quality Certificate - Lot No.29424005
- Quality Certificate - Lot No.25824010
- Quality Certificate - Lot No.24324035
- Quality Certificate - Lot No.23824015
- Quality Certificate - Lot No.22324019
- Quality Certificate - Lot No.21524012
- Quality Certificate - Lot No.15224044
- Quality Certificate - Lot No.14424037
- Quality Certificate - Lot No.14124004
- Quality Certificate - Lot No.13424005
- Quality Certificate - Lot No.11224009
- Quality Certificate - Lot No.09924001
- Quality Certificate - Lot No.09224030
- Quality Certificate - Lot No.08924013
- Quality Certificate - Lot No.07524052
- Quality Certificate - Lot No.05724003