Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Polystyrene CellSTACK® - 5 Chamber with Vent Caps, 2 per Case
Product Number3319
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 3,180cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Base vessel uses 19% less plastic compared to 3 equivalent CS-2 base vessels.
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3319 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Cell Growth Area | 3180 cm² |
| Flask Shape | Rectangular |
| Neck Style | Short |
| Surface Treatment | TC-Treated |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 650 - 1000 mL |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22326036
- Quality Certificate - Lot No.22226022
- Quality Certificate - Lot No.16126002
- Quality Certificate - Lot No.27225027
- Quality Certificate - Lot No.26925020
- Quality Certificate - Lot No.26825005
- Quality Certificate - Lot No.26525046
- Quality Certificate - Lot No.25325014
- Quality Certificate - Lot No.23925003
- Quality Certificate - Lot No.22325007
- Quality Certificate - Lot No.20025021
- Quality Certificate - Lot No.19925025
- Quality Certificate - Lot No.15725041
- Quality Certificate - Lot No.12125021
- Quality Certificate - Lot No.10625040
- Quality Certificate - Lot No.10525008
- Quality Certificate - Lot No.06825023
- Quality Certificate - Lot No.28224049
- Quality Certificate - Lot No.28024007
- Quality Certificate - Lot No.27324017
- Quality Certificate - Lot No.26024012
- Quality Certificate - Lot No.23624021
- Quality Certificate - Lot No.22224007
- Quality Certificate - Lot No.21524044
- Quality Certificate - Lot No.20024045
- Quality Certificate - Lot No.18324019
- Quality Certificate - Lot No.17924037
- Quality Certificate - Lot No.17924019
- Quality Certificate - Lot No.14124009
- Quality Certificate - Lot No.12424035