Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® Polystyrene CellSTACK® - 10 Chamber with Vent Caps, 6 per Case
Product Number3320
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Has 6,360cm² cell growth area
- Two 26mm diameter filling ports allow direct access to chamber bottom providing greater flexibility for sterile filling and emptying by pouring, pipetting or via tubing in a fully closed system
- Standard 33mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange
- Optional 33mm threaded caps are available with integrally sealed chemically resistant, heat sealable flexible tubing to allow direct transfer of media and cells
- USP Class VI polystyrene provides excellent optical clarity and mechanical strength
- Sterilized by gamma radiation and nonpyrogenic
- 100% leak tested prior to shipping
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Base vessel uses 30% less plastic compared to 5 equivalent CS-2 base vessels.
3.461,11 € per case
Less than 10 in Stock
| Product Number | 3320 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Cell Growth Area | 6360 cm²/g |
| Flask Shape | Rectangular |
| Neck Style | Short |
| Surface Treatment | Corning CellBIND Surface |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 33 mm |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 1300 - 2000 mL |
| Sterile | Yes |
- Quality Certificate - Lot No.08826002
- Quality Certificate - Lot No.35725024
- Quality Certificate - Lot No.35525017
- Quality Certificate - Lot No.33925013
- Quality Certificate - Lot No.33825003
- Quality Certificate - Lot No.27825010
- Quality Certificate - Lot No.26625059
- Quality Certificate - Lot No.26125003
- Quality Certificate - Lot No.25725012
- Quality Certificate - Lot No.24325004
- Quality Certificate - Lot No.24225008
- Quality Certificate - Lot No.24025025
- Quality Certificate - Lot No.23325042
- Quality Certificate - Lot No.23025027
- Quality Certificate - Lot No.22425054
- Quality Certificate - Lot No.21825032
- Quality Certificate - Lot No.21625060
- Quality Certificate - Lot No.20825009
- Quality Certificate - Lot No.17825049
- Quality Certificate - Lot No.17825042
- Quality Certificate - Lot No.17225014
- Quality Certificate - Lot No.14325034
- Quality Certificate - Lot No.13825009
- Quality Certificate - Lot No.13625055
- Quality Certificate - Lot No.11225002
- Quality Certificate - Lot No.10825053
- Quality Certificate - Lot No.09825008
- Quality Certificate - Lot No.08625010
- Quality Certificate - Lot No.08225012
- Quality Certificate - Lot No.08125002