text.skipToContent text.skipToNavigation

Corning® 850cm² Polystyrene Roller Bottle with Easy Grip Vent Cap, 2 per Bag, 40 per Case

Product Number431198

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.


(This is the suggested replacement for 431298)

  • Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
  • Both resins meet the USP Class VI requirements for plastic containers and closures
  • Treated for optimal cell attachment
  • One piece seamless construction with graduations
  • Printed lot numbers to aid in product traceability
  • Sterilized and nonpyrogenic

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   431198
Qty./Pk   2 / Pk  
Qty./Cs   40 / Cs  
Brand   Corning®  
Cell Growth Area   850 cm²  
Neck Style   Wide Mouth  
Top Style   Threaded  
Cap Style   Easy Grip vent  
Cap Material   High density polyethylene  
Cap Diameter   48 mm  
Cap Color   Red  
Graduations   Yes  
Feature   Disposable  
Sterile   Yes  
Recommended Medium Volume   170 - 255 mL  
O.D.   117 mm (approx.)  
Height   271 mm (approx.)  
Neck O.D.   45 mm (approx.)  
Specifications Documents
Compatible Accessories
Corning® 75x25 mm Microscope Slides, Frosted Two Sides, One End

Corning® 75x25 mm Microscope Slides, Frosted Two Sides, One End

2949-75X25

Out of Stock

662,37 € per case