Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® 850cm² Polystyrene Roller Bottle with Easy Grip Cap, 22 per Bag, 44 per Case
Product Number431344
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment
- One piece seamless construction with graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
- Easy Grip Cap features large knurls designed for ergonomic handling
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
903,66 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 431344 |
| Qty./Pk | 22 / Pk |
| Qty./Cs | 44 / Cs |
| Brand | Corning® |
| Cell Growth Area | 850 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Easy Grip |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Graduations | Yes |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 170 - 255 mL |
| O.D. | 117 mm (approx.) |
| Height | 271 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22926013
- Quality Certificate - Lot No.18026012
- Quality Certificate - Lot No.17726011
- Quality Certificate - Lot No.15626010
- Quality Certificate - Lot No.15326009
- Quality Certificate - Lot No.14626008
- Quality Certificate - Lot No.11726007
- Quality Certificate - Lot No.11426006
- Quality Certificate - Lot No.10826005
- Quality Certificate - Lot No.07226004
- Quality Certificate - Lot No.04426003
- Quality Certificate - Lot No.02826002
- Quality Certificate - Lot No.01526001
- Quality Certificate - Lot No.35025014
- Quality Certificate - Lot No.33525013
- Quality Certificate - Lot No.31525012
- Quality Certificate - Lot No.31425011
- Quality Certificate - Lot No.29725010
- Quality Certificate - Lot No.28625009
- Quality Certificate - Lot No.26425008
- Quality Certificate - Lot No.20025007
- Quality Certificate - Lot No.15025006
- Quality Certificate - Lot No.14325005
- Quality Certificate - Lot No.11025004
- Quality Certificate - Lot No.06425003
- Quality Certificate - Lot No.06325003
- Quality Certificate - Lot No.05725002
- Quality Certificate - Lot No.05525001
- Quality Certificate - Lot No.31124007
- Quality Certificate - Lot No.27524005