text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I 60 mm TC-treated Culture Dishes, 20/Pack, 100/Case

Product Number356401

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

This is the suggested replacement for 356456.



Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

Shelf life: >= 6 months from date of shipment



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€481.44 per case

Out of Stock

Details
Product Number   356401
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Cell Growth Area   21.3 cm²  
Storage   4°- 30°C  
Surface Coating   Collagen I  
Specifications Documents