Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® PureCoat™ Collagen I 875cm² Rectangular Straight Neck Cell Culture Multi-Flask, 5-layer with Vented Cap
Product Number356275
This is the suggested replacement for 356274.
Corning PureCoat cultureware is coated with biologically active, synthetic, animal-free peptides that are covalently linked to a proprietary surface to provide a highly consistent, cost-effective alternative to self-coated extracellular peptides. The proprietary covalent linkage orients the peptides for optimal binding and signaling.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
1 069,64 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 356275 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Cell Growth Area | 875 cm² |
| Flask Shape | Rectangular |
| Neck Style | Straight |
| Cap Style | Vented |
| Cap Material | Polypropylene |
| Cap Color | Black |
| Surface Coating | Collagen I |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9329011
- Quality Certificate - Lot No.9205009
- Quality Certificate - Lot No.9132016
- Quality Certificate - Lot No.9051010
- Quality Certificate - Lot No.8066005
- Quality Certificate - Lot No.8002027
- Quality Certificate - Lot No.7261011
- Quality Certificate - Lot No.7207006
- Quality Certificate - Lot No.7171034
- Quality Certificate - Lot No.6206043
- Quality Certificate - Lot No.5329002
- Quality Certificate - Lot No.5314199
- Quality Certificate - Lot No.5302003
- Quality Certificate - Lot No.5249092
- Quality Certificate - Lot No.5217005
- Quality Certificate - Lot No.5217004
- Quality Certificate - Lot No.5165076
- Quality Certificate - Lot No.5144056
- Quality Certificate - Lot No.5046070
- Quality Certificate - Lot No.5015007
- Quality Certificate - Lot No.4177009
- Quality Certificate - Lot No.2310011
- Quality Certificate - Lot No.2283022
- Quality Certificate - Lot No.2240009
- Quality Certificate - Lot No.1340018
- Quality Certificate - Lot No.1320018
- Quality Certificate - Lot No.0096011