Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 3D Clear Penetration Buffer, 100 mL
Product Number5739
The Corning 3D Clear Penetration Buffer is used with the Corning 3D immunolabeling process and is comprised of PBS / 0.2% Triton™ X-100 / 0.3 M glycine / 20% DMSO.
- Rapid tissue clearing
- Easy to Use
- No Special Equipment Required
- Compatible with IF, FP and other Fluorescent lables
- Microplate and Automation Compatible
- Reversible to Follow up with 2D H&E/IHC
This product is non-returnable. If you have any questions, please contact us immediately.
162,41 € per case
Added to Your Shopping Cart
Out of Stock
You might also be interested in
Corning® 96-well Black/Clear Round Bottom Ultra-Low Attachment Spheroid Microplate, with Lid, Sterile
Corning® 384-well Black/Clear Round Bottom Ultra-Low Attachment Spheroid Microplate, with Lid, Sterile
Corning® 96-well Black/Clear Round Bottom Ultra-Low Attachment Surface Spheroid Microplate, Bulk Packed, with Lid, Sterile, 10/Bag
Details
Product Number | 5739 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Shelf Life | 12 months |
Storage | For best results, refrigerate after opening |
Specifications Documents
Available Certificates