Corning® 3D Clear Washing Buffer 10X, 200 mL
Product Number5741
The Corning 3D Clear Washing Buffer 10X is used for the Corning 3D Clear immunolabeling process. This solution is a concentrate and is comprised of: PPBS with 0.2% Tween-20 and 10µg/mL heparin. This solution should be diluted to 1X concentration with PBS prior to use.
- Rapid tissue clearing
- Easy to Use
- No Special Equipment Required
- Compatible with IF, FP and other Fluorescent lables
- Microplate and Automation Compatible
- Reversible to Follow up with 2D H&E/IHC
当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。
€246.70 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 5741 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Shelf Life | 12 months |
Storage | For best results, refrigerate after opening |
Specifications Documents
Available Certificates