Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Domed Cap, Clear
Product Number3747


- 0.2 mL clear PCR tubes are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
- With domed cap for efficient heat transfer
- Nonsterile and DNase- and RNase-free
- Autoclavable at 121°C and will withstand centrifugation to 10,000 x g

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€130.08 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3747 |
Qty./Pk | 500 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Sterile | No |
Capacity | 0.2 mL |
Bottom Style | Conical |
Cap Style | Dome |
Cap Material | Polypropylene |
Cap Color | Clear |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10225011
- Quality Certificate - Lot No.03224032
- Quality Certificate - Lot No.00924042
- Quality Certificate - Lot No.32617001
- Quality Certificate - Lot No.05817110
- Quality Certificate - Lot No.20014437
- Quality Certificate - Lot No.06613006
- Quality Certificate - Lot No.29210023
- Quality Certificate - Lot No.25310033
- Quality Certificate - Lot No.25809028
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.34506009
- Quality Certificate - Lot No.2910023
- Quality Certificate - Lot No.27107020
- Quality Certificate - Lot No.26708035
- Quality Certificate - Lot No.22405019
- Quality Certificate - Lot No.21003005
- Quality Certificate - Lot No.08706029