Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² CA Membrane, Sterile, 12/Case
Product Number430517
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- 1000 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufacture
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430517 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 1000 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 1000 mL |
| Membrane Material | Cellulose acetate |
| Membrane Pore Size | 0.22 µm |
| Membrane Area | 54.5 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09626005
- Quality Certificate - Lot No.09226004
- Quality Certificate - Lot No.07126003
- Quality Certificate - Lot No.05226002
- Quality Certificate - Lot No.02526001
- Quality Certificate - Lot No.35325014
- Quality Certificate - Lot No.33625013
- Quality Certificate - Lot No.28325012
- Quality Certificate - Lot No.23525011
- Quality Certificate - Lot No.23525010
- Quality Certificate - Lot No.21425009
- Quality Certificate - Lot No.16825008
- Quality Certificate - Lot No.16725007
- Quality Certificate - Lot No.16625006
- Quality Certificate - Lot No.14125005
- Quality Certificate - Lot No.13925004
- Quality Certificate - Lot No.10425003
- Quality Certificate - Lot No.08925002
- Quality Certificate - Lot No.03025001
- Quality Certificate - Lot No.35324008
- Quality Certificate - Lot No.31224007
- Quality Certificate - Lot No.27724006
- Quality Certificate - Lot No.25524005
- Quality Certificate - Lot No.22224004
- Quality Certificate - Lot No.21324003
- Quality Certificate - Lot No.15924002
- Quality Certificate - Lot No.07324001
- Quality Certificate - Lot No.26523004
- Quality Certificate - Lot No.23623003
- Quality Certificate - Lot No.23423002