Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 19.6cm² CA Membrane, Sterile, 12/Case
Product Number430767
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- 250 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 430767 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 250 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 250 mL |
| Membrane Material | Cellulose acetate |
| Membrane Pore Size | 0.22 µm |
| Membrane Area | 19.6 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11326003
- Quality Certificate - Lot No.08026002
- Quality Certificate - Lot No.03526001
- Quality Certificate - Lot No.29925008
- Quality Certificate - Lot No.25225007
- Quality Certificate - Lot No.21025006
- Quality Certificate - Lot No.19525005
- Quality Certificate - Lot No.16125004
- Quality Certificate - Lot No.16125003
- Quality Certificate - Lot No.07525002
- Quality Certificate - Lot No.01825001
- Quality Certificate - Lot No.32124005
- Quality Certificate - Lot No.29324004
- Quality Certificate - Lot No.22824003
- Quality Certificate - Lot No.17924002
- Quality Certificate - Lot No.06624001
- Quality Certificate - Lot No.31923001
- Quality Certificate - Lot No.25522003
- Quality Certificate - Lot No.25022002
- Quality Certificate - Lot No.13322001
- Quality Certificate - Lot No.36121006
- Quality Certificate - Lot No.26521005
- Quality Certificate - Lot No.16221004
- Quality Certificate - Lot No.16121003
- Quality Certificate - Lot No.04921002
- Quality Certificate - Lot No.04821001
- Quality Certificate - Lot No.31620006
- Quality Certificate - Lot No.20920003
- Quality Certificate - Lot No.10520002
- Quality Certificate - Lot No.03720001