Corning® 250 mL Vacuum Filter/Storage Bottle System, 0.2 µm Pore 19.6cm² NY Membrane, Sterile, 12/Case
Product Number430771
- Nylon (NY) membranes are naturally hydrophilic, surfactant-free and offer the lowest extractables.
- 250 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
137,92 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 430771 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 250 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 250 mL |
| Membrane Material | Nylon |
| Membrane Pore Size | 0.2 µm |
| Membrane Area | 19.6 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19726500
- Quality Certificate - Lot No.09226003
- Quality Certificate - Lot No.21025003
- Quality Certificate - Lot No.12125002
- Quality Certificate - Lot No.07525001
- Quality Certificate - Lot No.35024004
- Quality Certificate - Lot No.23524003
- Quality Certificate - Lot No.18024002
- Quality Certificate - Lot No.06524001
- Quality Certificate - Lot No.29523001
- Quality Certificate - Lot No.16621001
- Quality Certificate - Lot No.21020003
- Quality Certificate - Lot No.15620002
- Quality Certificate - Lot No.03820001
- Quality Certificate - Lot No.29419002
- Quality Certificate - Lot No.06619001
- Quality Certificate - Lot No.31318002
- Quality Certificate - Lot No.03718001
- Quality Certificate - Lot No.31717003
- Quality Certificate - Lot No.18817002
- Quality Certificate - Lot No.08217001
- Quality Certificate - Lot No.35116004
- Quality Certificate - Lot No.26616003
- Quality Certificate - Lot No.16216002
- Quality Certificate - Lot No.04716001
- Quality Certificate - Lot No.34415004
- Quality Certificate - Lot No.17015003
- Quality Certificate - Lot No.10015002
- Quality Certificate - Lot No.00615001
- Quality Certificate - Lot No.29614004