Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² PES Membrane, Sterile, 12/Case
Product Number431098
Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² PES Membrane, Sterile, 12/Case
- Polyethersulfone (PES) membranes provide the fastest flow rates, the lowest protein binding and low extractables and are best for filtering cell culture media.
- 1000 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431098 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 1000 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 1000 mL |
| Membrane Material | Polyethersulfone |
| Membrane Pore Size | 0.22 µm |
| Membrane Area | 54.5 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16126013
- Quality Certificate - Lot No.16026012
- Quality Certificate - Lot No.14926011
- Quality Certificate - Lot No.14626010
- Quality Certificate - Lot No.09626009
- Quality Certificate - Lot No.07026008
- Quality Certificate - Lot No.06926007
- Quality Certificate - Lot No.05526006
- Quality Certificate - Lot No.05426005
- Quality Certificate - Lot No.05326004
- Quality Certificate - Lot No.02926003
- Quality Certificate - Lot No.02826002
- Quality Certificate - Lot No.02726001
- Quality Certificate - Lot No.35225034
- Quality Certificate - Lot No.34825033
- Quality Certificate - Lot No.33825032
- Quality Certificate - Lot No.33725031
- Quality Certificate - Lot No.30425030
- Quality Certificate - Lot No.30325029
- Quality Certificate - Lot No.28725028
- Quality Certificate - Lot No.28625027
- Quality Certificate - Lot No.28525026
- Quality Certificate - Lot No.26225025
- Quality Certificate - Lot No.26125024
- Quality Certificate - Lot No.26025023
- Quality Certificate - Lot No.25925022
- Quality Certificate - Lot No.23625021
- Quality Certificate - Lot No.21725020
- Quality Certificate - Lot No.21625019
- Quality Certificate - Lot No.21525018