Corning® 150 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 13.6cm² PES Membrane, Sterile, 12/Case
Product Number431153
- Polyethersulfone (PES) membranes provide the fastest flow rates, the lowest protein binding and low extractables and are best for filtering cell culture media.
- 150 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
134,32 € per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431153 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 150 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 150 mL |
| Membrane Material | Polyethersulfone |
| Membrane Pore Size | 0.22 µm |
| Membrane Area | 13.6 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22526003
- Quality Certificate - Lot No.11826002
- Quality Certificate - Lot No.03126001
- Quality Certificate - Lot No.33525008
- Quality Certificate - Lot No.27525007
- Quality Certificate - Lot No.23325006
- Quality Certificate - Lot No.19925005
- Quality Certificate - Lot No.17625004
- Quality Certificate - Lot No.10325003
- Quality Certificate - Lot No.05825002
- Quality Certificate - Lot No.00125001
- Quality Certificate - Lot No.32024007
- Quality Certificate - Lot No.31924006
- Quality Certificate - Lot No.16524005
- Quality Certificate - Lot No.16524004
- Quality Certificate - Lot No.12924003
- Quality Certificate - Lot No.05724002
- Quality Certificate - Lot No.05324001
- Quality Certificate - Lot No.27623002
- Quality Certificate - Lot No.19923001
- Quality Certificate - Lot No.19622004
- Quality Certificate - Lot No.19322003
- Quality Certificate - Lot No.18922002
- Quality Certificate - Lot No.18622001
- Quality Certificate - Lot No.34021006
- Quality Certificate - Lot No.33721005
- Quality Certificate - Lot No.33521004
- Quality Certificate - Lot No.33421003
- Quality Certificate - Lot No.33321002
- Quality Certificate - Lot No.05021001