Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Bottle Top Vacuum Filter, 0.45 µm Pore 33.2cm² CA Membrane, Fits 45 mm Diameter Necks, Sterile, 12/Case
Product Number430514
- Fits plastic or glass media bottles with 45mm neck sizes.
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€144.46 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 430514 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Filter Style | Vacuum bottle top |
| Funnel Capacity | 500 mL |
| Membrane Material | Cellulose acetate |
| Membrane Pore Size | 0.45 µm |
| Membrane Area | 33.2 cm² |
| Packaging | Individually wrapped |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22326009
- Quality Certificate - Lot No.33825008
- Quality Certificate - Lot No.29625007
- Quality Certificate - Lot No.23725006
- Quality Certificate - Lot No.17825005
- Quality Certificate - Lot No.12225004
- Quality Certificate - Lot No.09725003
- Quality Certificate - Lot No.07225002
- Quality Certificate - Lot No.03825001
- Quality Certificate - Lot No.19824003
- Quality Certificate - Lot No.16324002
- Quality Certificate - Lot No.03824001
- Quality Certificate - Lot No.34723001
- Quality Certificate - Lot No.09122001
- Quality Certificate - Lot No.09521001
- Quality Certificate - Lot No.34320004
- Quality Certificate - Lot No.33520003
- Quality Certificate - Lot No.11220002
- Quality Certificate - Lot No.00320001
- Quality Certificate - Lot No.28019003
- Quality Certificate - Lot No.16119002
- Quality Certificate - Lot No.09119001
- Quality Certificate - Lot No.34518004
- Quality Certificate - Lot No.20618003
- Quality Certificate - Lot No.08618002
- Quality Certificate - Lot No.01218001
- Quality Certificate - Lot No.28317005
- Quality Certificate - Lot No.16517004
- Quality Certificate - Lot No.10117003
- Quality Certificate - Lot No.05517002