Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 150 mL Bottle Top Vacuum Filter, 0.22 µm Pore 13.6cm² CA Membrane, Fits 45 mm Diameter Necks, Sterile, 48/Case
Product Number430626
- Fits plastic or glass media bottles with 45mm neck sizes.
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
388,88 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 430626 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Filter Style | Vacuum bottle top |
| Funnel Capacity | 150 mL |
| Membrane Material | Cellulose acetate |
| Membrane Pore Size | 0.22 µm |
| Membrane Area | 13.6 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02326001
- Quality Certificate - Lot No.27325005
- Quality Certificate - Lot No.17525004
- Quality Certificate - Lot No.13225003
- Quality Certificate - Lot No.04425002
- Quality Certificate - Lot No.04325001
- Quality Certificate - Lot No.33024004
- Quality Certificate - Lot No.23024003
- Quality Certificate - Lot No.17024002
- Quality Certificate - Lot No.05124001
- Quality Certificate - Lot No.31123001
- Quality Certificate - Lot No.24122003
- Quality Certificate - Lot No.18122002
- Quality Certificate - Lot No.15122001
- Quality Certificate - Lot No.19621003
- Quality Certificate - Lot No.18621002
- Quality Certificate - Lot No.09921001
- Quality Certificate - Lot No.33820003
- Quality Certificate - Lot No.09720002
- Quality Certificate - Lot No.04520001
- Quality Certificate - Lot No.34719006
- Quality Certificate - Lot No.19319005
- Quality Certificate - Lot No.19319004
- Quality Certificate - Lot No.13519003
- Quality Certificate - Lot No.09519002
- Quality Certificate - Lot No.00819001
- Quality Certificate - Lot No.34418006
- Quality Certificate - Lot No.24818005
- Quality Certificate - Lot No.17618004
- Quality Certificate - Lot No.10718003