Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 24-well Polystyrene Feeder Tray, with Lid, Sterile, 5/Pack, 5/Case
Product Number351186
This item will be discontinued when inventory reaches 0.
Polystyrene cell media tray for feeding cell-based assays
Storage: Store at room temperature, away from direct sunlight.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
136,92 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 351186 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Falcon® |
| Plate Format | 24-well |
| Surface Treatment | Not Treated |
| Membrane Diameter | 6.5 mm |
Specifications Documents