Corning® 1536-well Black High Base Cyclic Olefin Copolymer Not Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile
产品编号4565
- No logo or lettering for improved heat sealing and ease of liquid handling
- Raised well bottoms for higher sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Working volume of up to 10 µL
- Bar coded on the long side of the microplate
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 4565 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Smooth top |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 12.5 µL |
| Cell Growth Area | 0.03 cm² |
| Recommended Medium Well Volume | 8 - 5 µL |
| Recommended Working Volume | up to 8 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 18026016
- 质量证书 – 批号 16626026
- 质量证书 – 批号 11126018
- 质量证书 – 批号 09926018
- 质量证书 – 批号 00226065
- 质量证书 – 批号 34625036
- 质量证书 – 批号 21125030
- 质量证书 – 批号 20225013
- 质量证书 – 批号 19225035
- 质量证书 – 批号 15525023
- 质量证书 – 批号 12725001
- 质量证书 – 批号 12525013
- 质量证书 – 批号 27524020
- 质量证书 – 批号 21724011
- 质量证书 – 批号 20524001
- 质量证书 – 批号 14124032
- 质量证书 – 批号 09024010
- 质量证书 – 批号 06824047
- 质量证书 – 批号 03524018
- 质量证书 – 批号 02824003
- 质量证书 – 批号 02624054
- 质量证书 – 批号 33523001
- 质量证书 – 批号 25123020
- 质量证书 – 批号 17723005
- 质量证书 – 批号 30622005
- 质量证书 – 批号 30122016
- 质量证书 – 批号 26922029
- 质量证书 – 批号 27421003
- 质量证书 – 批号 23721045
- 质量证书 – 批号 17221055