Corning® 1536-well Black/Clear Bottom Low Base, Cyclic Olefin Copolymer TC-Treated Microplate, 20 per Bag, without Lid, with Generic Bar Code, Sterile
Product Number4676


- No logo or lettering for improved heat sealing and ease of liquid handling
- Low base designed for optional bottom reader sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- TC-treated for optimal cell attachment
- Working volume of up to 10µL
- Bar coded

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4676 |
数量/包 | 20 /包 |
数量/箱 | 100 /箱 |
品牌 | Corning® |
平板规格 | 1536孔 |
平板颜色 | 透明底黑色 |
孔底 | 扁平 |
孔底颜色 | 透明 |
孔容积 | 16.46 µL |
表面处理 | 经TC处理 |
无菌 | 是 |
含盖 | 没有 |
Specifications Documents
Available Certificates